Dec 03, 2025
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
Dec 03, 2025
TLS203B0EJ V50
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Accuracy2.5 %
-
Base ProductTLS203B0xxVxx
-
Budgetary Price €/1k0.62
-
Dropout Voltage270 mV
-
Early Warningno
-
Enable (=Inhibit)yes
-
FamilyOPTIREG™ linear Post Regulator
-
Holdno
-
Operating Temperature-40 °C to 125 °C
-
Operating Voltage2.3 V to 20 V
-
Output Current max300 mA
-
Output Voltage Type5.0 V
-
Over Voltage Protectionno
-
Planned to be available until at least2038
-
Power Failno
-
Power Goodno
-
QualificationAutomotive
-
Quiescent Current30 µA
-
Regulator TypePost Regulator
-
Resetno
-
Status Outputno
-
Watchdogno
| Recommended | ||
|
OPN
|
TLS203B0EJV50XUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Wide Input Voltage Range: up to 20 V
- 300 mA Current Capability
- Low Quiescent Current: 30μA
- Low Dropout Voltage: 290 mV
- Low Noise typ.: 42µV RMS(BW = 10 Hz to 100 kHz)
- Fixed Output Voltage: 5.0 V
- Enable Feature
- Internal circuitry working down to 2.3 V
- Very low Shutdown Current: < 1μA
- No Protection Diodes Needed
- Stable with ≥ 3.3 μF Output Capacitor
- Stable with Aluminium, Tantalum or Ceramic Output Capacitors
- Reverse Polarity Protection
- Overcurrent and Overtemperature Protected
- PG-DSO8 exposed pad package
- Suitable for Use in Automotive Electronics as Post Regulator
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- Wide input voltage range
- Output ceramic caps supported
- Low noise
Applications
Diagrams